Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Altivar 71

Drives for heavy duty industry from 0.37 to 630 kW

Part of Altivar

Frequency inverters for 3-phase synchronous and asynchronous motors from 0.37 to 630 kW

Altivar 71
      • 8 products available

        • Best price
          Schneider Electric VW3A1101 Image

          VW3A1101

          remote graphic terminal - 240 x 160 pixels - IP54
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A1102 Image

          VW3A1102

          door mounting kit - for remote graphic terminal - variable speed drive - IP54
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A1103 Image

          VW3A1103

          transparent door - for remote graphic terminal - IP65
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A1104R10 Image

          VW3A1104R10

          remote cable - 1 m - for graphic display terminal
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A1104R100 Image

          VW3A1104R100

          remote cable - 10 m - for graphic display terminal
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A1104R30 Image

          VW3A1104R30

          remote cable - 3 m - for graphic display terminal
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A1104R50 Image

          VW3A1104R50

          remote cable - 5 m - for graphic display terminal
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A1105 Image

          VW3A1105

          RJ45 female/female adaptor - for remote graphic display terminal
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /