Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Harmony XVM

Ø 45 mm pre-wired modular tower light

Part of Harmony

Ø 45 mm pre-wired modular tower light (up to IP54)

Harmony XVM
  Back   Tower Lights

Harmony XVM

      • 60 products available

        • Best price
          Schneider Electric XVMB1R6AG Image

          XVMB1R6AG

          indicator bank without buzzer + 3 illuminated units - Ø 45 mm - 24 V AC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVMB1R6AGS Image

          XVMB1R6AGS

          indicator bank with buzzer + 3 illuminated units - Ø 45 mm - 24 V AC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVMB1RAG Image

          XVMB1RAG

          indicator bank without buzzer + 3 illuminated units - Ø 45 mm - 24 V AC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVMB1RAGS Image

          XVMB1RAGS

          indicator bank with buzzer + 3 illuminated units - Ø 45 mm - 24 V AC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVMB2R5A5GSB Image

          XVMB2R5A5GSB

          indicator bank without buzzer + 3 illuminated units - Ø45mm - 24VAC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVMB2R5A5GSSB Image

          XVMB2R5A5GSSB

          indicator bank with buzzer + 3 illuminated units - Ø45mm - 24VAC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVMB2R6A5GSB Image

          XVMB2R6A5GSB

          indicator bank without buzzer + 3 illuminated units - Ø45mm - 24 VAC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVMB2R6A5GSSB Image

          XVMB2R6A5GSSB

          indicator bank with buzzer + 3 illuminated units - Ø45mm - 24VAC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVMB2R6AGSB Image

          XVMB2R6AGSB

          indicator bank without buzzer + 3 illuminated units - Ø 45mm - 24VAC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVMB2R6AGSSB Image

          XVMB2R6AGSSB

          indicator bank with buzzer + 3 illuminated units - Ø45mm - 24VAC/DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /