Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Harmony XVM

Ø 45 mm pre-wired modular tower light

Part of Harmony

Ø 45 mm pre-wired modular tower light (up to IP54)

Harmony XVM
  Back   Tower Lights

Harmony XVM

      • 35 products available

        • Best price
          Schneider Electric DL1EDBS Image

          DL1EDBS

          steady incandescent bulb - BA 15d - 24 V AC/DC - <= 5 W
        • Best price
          Schneider Electric DL1EDGS Image

          DL1EDGS

          INCANDESCENT 5W 120VAC/DC
        • Best price
          Schneider Electric DL1EDMS Image

          DL1EDMS

          steady incandescent bulb - BA 15d - 230 V AC/DC - <= 5 W
        • Best price
          Schneider Electric DL2EDB1SB Image

          DL2EDB1SB

          WHITE super bright LED BULB 24 V
        • Best price
          Schneider Electric DL2EDB4SB Image

          DL2EDB4SB

          RED super bright LED BULB 24 V
        • Best price
          Schneider Electric DL2EDB6SB Image

          DL2EDB6SB

          BLEU super bright LED BULB 24 V
        • Best price
          Schneider Electric DL2EDB8SB Image

          DL2EDB8SB

          ORANGE super bright LED BULB 24 V
        • Best price
          Schneider Electric DL2EDG1SB Image

          DL2EDG1SB

          WHITE super bright LED BULB 120 V
        • Best price
          Schneider Electric DL2EDG3SB Image

          DL2EDG3SB

          GREEN super bright LED BULB 120 V
        • Best price
          Schneider Electric DL2EDG4SB Image

          DL2EDG4SB

          RED super bright LED BULB 120 V