Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Vigirex

Residual-current devices for different types of power distribution systems

Part of Pact Series

Vigirex residual current relays with associated toroids provide full protection and monitoring against earth-leakage current to ensure people and property are safe.

Vigirex
      • 11 products available

        • Best price
          Schneider Electric 56290 Image

          56290

          Earth-leakage relay RH99P with automatic reset - 0.03..30 A - 0..4.5 s - 24 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 56292 Image

          56292

          Earth-leakage relay RH99P with automatic reset - 0.03..30 A - 0..4.5 s - 130 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 56293 Image

          56293

          Earth-leakage relay RH99P with automatic reset - 0.03..30 A - 0..4.5 s - 240 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 56294 Image

          56294

          Earth-leakage relay RH99P with automatic reset - 0.03..30 A - 0..4.5 s - 415 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV481004 Image

          LV481004

          Monitoring relay Vigirex RMH - 30 mA..30 A - 220..240 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 28566 Image

          28566

          Monitoring relay Vigirex RM12T - 30 mA..30 A - 220..240 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV481000 Image

          LV481000

          Earth-leakage relay RHUs - 0.03..30 A - 0..5 s - 130 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV481001 Image

          LV481001

          residual current protection relay, RHUs, 30m A to 30 A, 220 VAC to 240 VAC 50/60Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV481002 Image

          LV481002

          Earth-leakage relay RHU - 0.03..30 A - 0..5 s - 130 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV481003 Image

          LV481003

          communicating residual current protection relay, RHU, 30m A to 30 A, 220 VAC to 240 VAC 50/60Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /