Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

MicroLogic

Electronic control units for built-in protection, power and energy metering up to 6300 A

Part of Pact Series

MicroLogic control units offer enhanced electronic circuit protection with comprehensive, integrated measurement, preventive and predictive maintenance. MicroLogic control units are designed for use in both ComPact NS and MasterPact NT, NW and UR circuit breakers to cover ratings up to 6300 A.

Micrologic electronic control units for Masterpact and Compact NS
      • 52 products available

        • Best price
          Schneider Electric 33091 Image

          33091

          sensor plug 630 A for Masterpact NT/NW equiped with Micrologic
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33092 Image

          33092

          sensor plug 800 A for Masterpact NT/NW equiped with Micrologic
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33093 Image

          33093

          sensor plug 1000 A for Masterpact NT/NW equiped with Micrologic
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33094 Image

          33094

          sensor plug 1250 A for Masterpact NT/NW equiped with Micrologic
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33095 Image

          33095

          sensor plug 1600 A for Masterpact NW equiped with Micrologic
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33543 Image

          33543

          IEC plug long time low setting - for fixed circuit breaker Masterpact NT / NW
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33544 Image

          33544

          IEC plug long time high setting - for fixed circuit breaker Masterpact NT / NW
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33545 Image

          33545

          IEC plug long time OFF - for fixed circuit breaker Masterpact NT / NW
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33590 Image

          33590

          FFTK test cable 7 pins for Micrologic control unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33592 Image

          33592

          lead-seal transparent cover for Micrologic A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /