Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

MasterPact NW

High current air circuit breakers up to 6300 A in two frame sizes

Part of Pact Series

MasterPact NW is a comprehensive range of air circuit breakers designed to protect electrical systems from damage caused by overloads, short circuits and equipment ground faults. Embedding MicroLogic control units, it contributes to safety and energy efficiency. The range covers ratings from 800 to 6300 A in two different sizes.

MasterPact NW
      • 20 products available

        • Best price
          Schneider Electric 47990 Image

          47990

          front top connection kit - for Masterpact NW800..1600 - 3 poles - fixed
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47991 Image

          47991

          front top connection kit - for Masterpact NW800..1600 - 4 poles - fixed
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47992 Image

          47992

          front top connection kit - for Masterpact NW2000..3200 - 3 poles - fixed
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47993 Image

          47993

          front top connection kit - for Masterpact NW2000..3200 - 4 poles - fixed
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47932 Image

          47932

          front bottom connection kit - for Masterpact NW800..1600 - 3 poles - fixed
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47933 Image

          47933

          front bottom connection kit - for Masterpact NW800..1600 - 4 poles - fixed
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47942 Image

          47942

          front bottom connection kit - for Masterpact NW2000..3200 - 3 poles - fixed
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47943 Image

          47943

          front bottom connection kit - for Masterpact NW2000..3200 - 4 poles - fixed
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47964 Image

          47964

          rear connection kit - vertical/horizontal - for Masterpact NW800..2000 - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47965 Image

          47965

          rear connection kit - vertical/horizontal - for Masterpact NW800..2000 - 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /