Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

MasterPact NT

High current air circuit breakers up to 1600 A in a unique compact size

Part of Pact Series

MasterPact NT is a comprehensive range of air circuit breakers designed to protect electrical systems from damage caused by overloads, short circuits and equipment ground faults. Embedding MicroLogic control units, it contributes to safety and energy efficiency. The range covers ratings from 630 to 1600 A in one unique compact size.

MasterPact NT
      • 8 products available

        • Best price
          Schneider Electric 33584 Image

          33584

          rear connection kit - vertical or horizontal mounting - 3poles - for fixed NS NT
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33585 Image

          33585

          rear connection kit - vertical or horizontal mounting - 4poles - for fixed NS NT
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33586 Image

          33586

          rear connection kit - 3 poles - for drawout Compact NS/NT
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33587 Image

          33587

          rear connection kit - 4 poles - for Compact NS/NT
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33588 Image

          33588

          front connection kit - 3 poles - for drawout NS630b..1600 or NT
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33589 Image

          33589

          front connection kit - 4 poles - for drawout NS630b..1600 or NT
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47069 Image

          47069

          front connection kit - 3 poles - for fixed NS630b..1600 or NT
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47070 Image

          47070

          front connection kit - 4 poles - for fixed NS630b..1600 or NT
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /