Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

ComPact NS

Molded case circuit breakers from 630 to 3200 A

Part of Pact Series

ComPact NS is a range of molded case circuit breakers (MCCB) with embedded MicroLogic control units for built-in power & energy metering. The solution covers ratings from 630 to 3200 A.

ComPact NS
      • 28 products available

        • Best price
          Schneider Electric 33687 Image

          33687

          motor-mechanism - MCH - 100..130 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33688 Image

          33688

          motor-mechanism - MCH - 220..240 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33689 Image

          33689

          motor-mechanism - MCH - 380..415 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33690 Image

          33690

          motor-mechanism - MCH - 24..30 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33691 Image

          33691

          motor-mechanism - MCH - 48 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33692 Image

          33692

          motor-mechanism - MCH - 100..130 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33693 Image

          33693

          motor-mechanism - MCH - 200..250 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33694 Image

          33694

          motor-mechanism - MCH - 100..130 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33695 Image

          33695

          motor-mechanism - MCH - 220..240 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33696 Image

          33696

          motor-mechanism - MCH - 380..415 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /