Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

ComPact NS

Molded case circuit breakers from 630 to 3200 A

Part of Pact Series

ComPact NS is a range of molded case circuit breakers (MCCB) with embedded MicroLogic control units for built-in power & energy metering. The solution covers ratings from 630 to 3200 A.

ComPact NS
      • 30 products available

        • Best price
          Schneider Electric 32631 Image

          32631

          toggle padlocking, EasyPact CVS 400/630, fixed device, open or close position
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33173 Image

          33173

          locking in OFF position - 1 random no identified Profalux lock
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33174 Image

          33174

          Profalux keylock - for Masterpact NT - off position - 2 same key - 215470
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33175 Image

          33175

          Profalux keylock - for Masterpact NT - off position - 2 same key - 215471
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33189 Image

          33189

          locking in OFF position - 1 random no identified Ronis lock
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33190 Image

          33190

          Ronis keylock - for Masterpact NT - off position - 2 same key - EL24135
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33765 Image

          33765

          Safety shutter - 3 poles - for Compact NS630b..1600
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33766 Image

          33766

          Safety shutter - 4 poles - for Compact NS630b..1600
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33769 Image

          33769

          Profalux adaptation kit w/o keylock - for NS630b..1600 NT/NT UL 489 chassis
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33770 Image

          33770

          Ronis adaptation kit w/o keylock - for NS630b..1600 NT/NT UL 489 chassis
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /