Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Compact NS < 630A

Molded case circuit breakers from 100 to 630 A

End-of-Sale Notice

-

Compact NS < 630A
  Back   Back

switch disconnectors

      • 7 products available

        • Best price
          Schneider Electric 29079 Image

          29079

          switch-disconnector Vigicompact NR100 NA - 100 A - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 29619 Image

          29619

          switch-disconnector Compact NS100 NA - 100 A - 2 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 30619 Image

          30619

          switch-disconnector Compact NS160 NA - 160 A - 2 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 30629 Image

          30629

          switch-disconnector Compact NS160 NA - 160 A - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 31619 Image

          31619

          switch-disconnector Compact NS - 250 NA - 250 A - 2 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 31789 Image

          31789

          switch-disconnector Vigicompact NR250 NA - 250 A - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 32753 Image

          32753

          switch-disconnector Compact NS400 NA (1000 V) - 400 A - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /