Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Compact NS < 630A

Molded case circuit breakers from 100 to 630 A

End-of-Sale Notice

-

Compact NS < 630A
  Back   Back

separate components

      • 19 products available

        • Best price
          Schneider Electric 29266 Image

          29266

          plug-in base front/rear connected - 3 poles - for NS100..250
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 29267 Image

          29267

          plug-in base front/rear connected - 4 poles - for NS100..250
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 29288 Image

          29288

          complete plug-in kit - 2 poles - for NS100..250
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 29289 Image

          29289

          complete plug-in kit - 3 poles - for NS100..250
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 29290 Image

          29290

          complete plug-in kit - 4 poles - for NS100..250
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 29291 Image

          29291

          complete plug-in kit - 3 poles - for Vigi NS100..250
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 29292 Image

          29292

          complete plug-in kit - 4 poles - for Vigi NS100..250
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 29298 Image

          29298

          complete drawout kit - 2 poles - for NS100..250
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 29299 Image

          29299

          complete drawout kit - 3 poles - for NS100..250
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 29300 Image

          29300

          complete drawout kit - 4 poles - for NS100..250
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /