Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Compact NS < 630A

Molded case circuit breakers from 100 to 630 A

End-of-Sale Notice

-

Compact NS < 630A
  Back   Back

separate components

      • 16 products available

        • Best price
          Schneider Electric 29049 Image

          29049

          trip unit - TMD - 80 A - 4 poles 4d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 29075 Image

          29075

          trip unit STR22GE for Compact NS 100/160/250 circuit breakers, electronic, rating 100A, 3 poles 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 29085 Image

          29085

          trip unit STR22GE for Compact NS 100/160/250 circuit breakers, electronic, rating 100A, 4 poles 4d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 29130 Image

          29130

          trip unit MA100 for Compact NS 100/160/250 circuit breakers, magnetic, rating, 100A, 4 poles 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 30510 Image

          30510

          trip unit - MA - 150 A - 4 poles 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 30520 Image

          30520

          trip unit - STR22ME - 150 A - 3 poles 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 31481 Image

          31481

          trip unit - STR22SE OSN - 250 A - 4 poles 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 32427 Image

          32427

          trip unit - STR53UE - 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 32431 Image

          32431

          trip unit - STR43ME FI - 3 poles 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 32433 Image

          32433

          trip unit - STR53SV F - 4 poles 4d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /