Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Compact NS < 630A

Molded case circuit breakers from 100 to 630 A

End-of-Sale Notice

-

Compact NS < 630A
  Back   Back

separate components

      • 8 products available

        • Best price
          Schneider Electric 29005 Image

          29005

          CB ACCESSORY, FRAME
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 29010 Image

          29010

          circuit breaker Compact NS100L - 100 A - 4 poles - fixed - without trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 32384 Image

          32384

          circuit breaker Compact NS400L - 150 A - 3 poles - fixed - without trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 32389 Image

          32389

          circuit breaker Compact NS400L - 150 A - 4 poles - fixed - without trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 32394 Image

          32394

          circuit breaker Compact NS400L - 250 A - 3 poles - fixed - without trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 32399 Image

          32399

          circuit breaker Compact NS400L - 250 A - 4 poles - fixed - without trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 32405 Image

          32405

          ORDER NJLFE36400F40
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 32410 Image

          32410

          circuit breaker Compact NS400L - 400 A - 4 poles - fixed - without trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /