Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

EcoStruxure™ Power SCADA Operation

Power management and control software

EcoStruxure™ Power SCADA Operation (formerly known as StruxureWare PowerSCADA Expert) provides fast data acquisition, control and monitoring software for electrical distribution networks

EcoStruxure™ Power SCADA Operation
  • Features

    EcoStruxure™ Power SCADA Operation is the fast data-acquisition monitoring and control software for improving the power availability of electrical distribution networks. The software gives operators exceptional knowledge and control of their network through an intuitive, interactive and customizable interface.  With fast, consistent access to actionable information, Power SCADA Operation operators are more effective at protecting and optimizing their electrical distribution network, improving both its efficiency and productivity.

    Find out more
    PowerSCADA Operation 8.2 leaflet
    Knowledge is Power e-brochure



    With all the functionality of leading SCADA software – high-speed data acquisition, real-time monitoring and control, full redundancy, scalability – combined with power-related visualization tools, Power SCADA Operation provides the operational capacity, alarming details, and cyber security necessary to manage your mission-critical networks. Even if control is not a requirement for your application, the software is an excellent choice for monitoring large scale networks.

    V8.2 release & updates install procedure
    Install order of available downloads:
    1) PSE_8.2 ISO
    ISO installation media for PowerSCADA Expert v8.2
    SHA256 checksum: D3B2B9E0BED7C56E7843A3BE3499F6A7DFA5FBEB6BC4EFD1B6B96D7C8B4667A4

    2) PowerSCADA Expert v8.2 Hotfix #2 (latest set of complete updates for PSE v8.2 released September 6, 2017)
    Zip file contains installer and release notes. Includes PowerSCADA Operation cumulative updates and enhancements for updates #1 - #2 along with updates included in Citect 7.50 SP1 Patch 16. This includes the ArchestrA security patch released in August (SEVD-2017-236-01).  Important enhancements include but not limited to IPv6 support in I/O Device Wizard, various alarm filter improvements, etc.
    SHA256 checksum: BE42F447C6D678EB105832CE4F6F460C630C866FF9866D9F7CC486BAACA7AE2C

    3)  Event Notification Module Hotfix #1
    Zip file contains installer and release notes for ENM hotfix #1 for PSE v8.2. It includes ENM help files that were not installed by the ENM installer originally released with PSE v8.2 and includes fixes to address issues with message format parameters "LAST" and "FIRST" for [SOURCE] attributes not working as expected.
    SHA256 checksum: 967C6F4D0EBCC4FF95E9CAC99326BC85821AAA3B826787E1D4AA6AFB0E7309B8

    Previously released updates (for reference only as the latest update set contains these previous updates):
    PowerSCADA Expert v8.2 Update #1 (released April 7, 2017 previously known as Hotfix #1)
    This zip file contains installer and release notes for PSE v8.2 hotfix #1. It includes critical fixes to address issues in EWS, ENM behavior & performance, IO Device Manager and support for Power SCADA upgrade paths.
    SHA256 checksum: 0B925D1E2FB4630E67138A3029F6EFFCB4A7907BA3B6B208ED82220C0584ACEB

    Benefits

    Power SCADA Operation software combines Schneider Electric’s proven expertise in power monitoring with the functionality of a high-performance SCADA system, creating a highly flexible, operator-oriented offer that can meet the unique needs of each and every customer. The software integrates seamlessly with your electrical system and has the scalability to continue meeting your needs as they evolve over time.

    With Power SCADA Operation you can:
    • Optimize the management of your entire electrical installation for greater productivity 
    • Improve the efficiency and decision making of your operators by giving them access to accurate, timely, and comprehensive information 
    You can also access Schneider Electric support services to support, maintain, scale and upgrade your Power SCADA Operation system throughout the lifetime of the installation.

    Applications

    Power SCADA Operation combines the best of both SCADA and power management software in a single application with high performance and advanced customization for the most demanding critical facilities.

    Application examples include:
    • Optimizing and maintaining production for medium-sized industrial or manufacturing facilities 
    • Securing and sustaining upstream processing in large oil and gas facilities, such as liquefied natural gas pumping stations or a cracking and storage facility 
    • Managing a utility’s electrical network stability, security, and integrity 
    • Improving the electrical network quality and energy use in a very large (>5 MW) data center