Browse FAQs

What are the quantity and size of the conduit entry holes or knockouts in the ATV320 N1 conduit kits?

Published date: 20 December 2018

Issue:   What are the quantity and size of the conduit entry holes or knockouts in the ATV320 N1 conduit kits?
 
Product Line:   ATV320
 
Environment:  VW3A951* N1 conduit kits 
 
Cause:   Need size and quantity of conduit holes on the kit
 
Resolution:   vw3a95811 : 3 holes Ø22.5mm 1/2"
vw3a95812 : 4 holes Ø22.5mm 1/2"
vw3a95813 : 4 holes Ø22.5mm 1/2"
vw3a95814 : 4 holes Ø22.5mm 1/2"
vw3a95815 : 4 holes Ø22.5mm 1/2"
vw3a95816 : 1 hole Ø22.5mm 1/2" + 2 holes Ø35mm 1" + 1 hole Ø44mm 1=1/4"
vw3a95817 : 1 hole Ø22.5mm 1/2" + 2 holes Ø35mm 1" + 1 hole Ø44mm 1-1/4"
vw3a95818 : 1 hole Ø22.5mm 1/2"  + 1 hole Ø35mm 1"  + 2 holes Ø44mm 1-1/4"
vw3a95819 : 1 hole Ø22.5mm 1/2"  + 1 hole Ø35mm 1"  + 2 holes Ø44mm 1-1/4"
 

Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.