Browse FAQs

What are the key benefits of ResiMax and MAX4 Slim RCBO?

Published date: 02 October 2019

Here are the key benefits:
  • Save Space: SLIM RCBO combines the functionalities of an RCD and MCB within 18 mm.
  • Flexibility and Ease of installation: You can connect line to either top or bottom side
  • Additional safety: These RCBOs switch both Active and Neutral contacts.
  • Type A RCBOs includes sensing of pulsating DC Currents
  • Rated at 4.5 kA, it achieves a 6 kA rating when combined with the HRC service fuse, which every residence on the grid is provided with.

      

Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.