Browse FAQs

What are the AC control power characteristics of PM1130H meter ?

Published date: 28 June 2019

Operating range : 60 to 277 V L-N AC ± 10%
Burden              : ≤ 6 V A at 240 V L-N, 50 Hz
Frequency          : 50 / 60 Hz nominal (45 to 65 Hz operating range)
Ride-through time : 120 ms at 240 V L-N, 50Hz

Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.