Technical FAQs

Ask a Question

What are the hardware requirements for the PRM Master DTM and PRM Gateway DTM?

The Hardware requirements for the PRM Master DTM and PRM Gateway DTM are as follows:
System with Microsoft Windows 7 Professional 32-bits /64-bits (WOW64) System:
Pentium 2.4 GHz Processor or higher, recommended 3.0 GHz RAM memory: 2 GB minimum; recommended: 3 GB Hard disc: Minimum available free space 8 GB, recommended 20 GB.
Operating System: Microsoft Windows 7 Professional edition 32/64 bit system with Service Pack 1 (SP1)
Drive: DVD R, recommended DVD R/W drive
Display: Min VGA (800 × 600); recommended SVGA (1024 × 768 or more) with high color 24 bits
Peripherals: A Microsoft Mouse or compatible pointing device
Web Access: Microsoft Internet Explorer 5.5 or higher
Others: Ethernet or WIFI for connecting to the Devices

or

System with Microsoft Windows XP Professional Edition System:
Pentium 1.2 GHz Processor or higher, recommended 3.0 GHz RAM memory: 1 GB minimum; recommended: 2 GB Hard disc: Minimum available free space 8 GB, recommended 20 GB.
Operating System: Microsoft Windows XP Professional edition 32/64 bit system with Service Pack 3 (SP3)
Drive: DVD R, recommended DVD R/W drive
Display: Min VGA (800 × 600); recommended SVGA (1024 × 768 or more) with high color 24 bits
Peripherals: A Microsoft Mouse or compatible pointing device
Web Access: Microsoft Internet Explorer 5.5 or higher
Others: Ethernet or WIFI for connecting to the Devices
Was this helpful?
What can we do to improve the information ?