Browse FAQs

What are the specs for Vibration and Shock for the HMIGTU series?

Published date: 27 September 2019

Issue:
Looking for the vibration and shock specification for the HMIGTU series.

Product Line:
HMIG5U, HMIG3U, HMIDT351, HMIDT542, HMIDT551, HMIDT642, HMIDT643,  HMIDT732

Resolution:
Vibration Resistance:  
IEC/EN 61131-2 compliant
5...9 Hz Single amplitude 3.5 mm (0.14 in.)
9...150 Hz Fixed acceleration: 9.8 m/s2,  X, Y, Z directions for 10 cycles (approx. 100 min.)

Shock Resistance:
IEC/EN 61131-2 compliant
147 m/s2, X, Y, Z directions for 3 times

Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.