Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

SM6-36 IM IAC16kA1s 16kA 1s 630A LOCK P1 TYPE

  • Reference

    SM62SW36I4I706CR04_DATASHEET

  • Type

    Product Data Sheet

  • Languages

    English

  • Date

    25/06/2018

Download
  • Reference

    SM62SW36I4I706CR04_DATASHEET

  • Type

    Product Data Sheet

  • Languages

    English

  • Date

    25/06/2018

  • Version

Description:

SM6-36 IM IAC16kA1s 16kA 1s 630A LOCK P1 TYPE

Files for Download

Add to my Documents

Description:

SM6-36 IM IAC16kA1s 16kA 1s 630A LOCK P1 TYPE

Files for Download

My List

Store, email, and share your favorite documents.

View My Documents