Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

SM6 24 IM3 IAC12,5kA 1s 24kV12,5kA1s 630A CIT switch cubicle

  • Reference

    SM61SW20I2I306CR01_DATASHEET

  • Type

    Product Data Sheet

  • Languages

    English

  • Date

    23/12/2017

Download
  • Reference

    SM61SW20I2I306CR01_DATASHEET

  • Type

    Product Data Sheet

  • Languages

    English

  • Date

    23/12/2017

  • Version

Description:

SM6 24 IM3 IAC12,5kA 1s 24kV12,5kA1s 630A CIT switch cubicle

Files for Download

Add to my Documents

Description:

SM6 24 IM3 IAC12,5kA 1s 24kV12,5kA1s 630A CIT switch cubicle

Files for Download

My List

Store, email, and share your favorite documents.

View My Documents