Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

SM6-24 QM3 IAC12,5kA1sAFL 22kV 630ACI1 COIL 230VAC 4 cts DIN442

  • Reference

    SM61FS24I206Q3IS01_DATASHEET

  • Type

    Product Data Sheet

  • Languages

    English

  • Date

    01/03/2018

Download
  • Reference

    SM61FS24I206Q3IS01_DATASHEET

  • Type

    Product Data Sheet

  • Languages

    English

  • Date

    01/03/2018

  • Version

Description:

SM6-24 QM3 IAC12,5kA1sAFL 22kV 630ACI1 COIL 230VAC 4 cts DIN442

Files for Download

Add to my Documents

Description:

SM6-24 QM3 IAC12,5kA1sAFL 22kV 630ACI1 COIL 230VAC 4 cts DIN442

Files for Download

My List

Store, email, and share your favorite documents.

View My Documents