Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

SM6-24 PM3 IAC12,5kA 1s 24kV12,5kA1s 630A CIT 2O-2C cubicle

  • Reference

    SM61FS20I2PM06CR03_DATASHEET

  • Type

    Product Data Sheet

  • Languages

    English

  • Date

    23/12/2017

Download
  • Reference

    SM61FS20I2PM06CR03_DATASHEET

  • Type

    Product Data Sheet

  • Languages

    English

  • Date

    23/12/2017

  • Version

Description:

SM6-24 PM3 IAC12,5kA 1s 24kV12,5kA1s 630A CIT 2O-2C cubicle

Files for Download

Add to my Documents

Description:

SM6-24 PM3 IAC12,5kA 1s 24kV12,5kA1s 630A CIT 2O-2C cubicle

Files for Download

My List

Store, email, and share your favorite documents.

View My Documents