Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

SM6 24 DM2 IAC12,5kA 1s 24kV 12,5kA1s 630A SEPAM 200-400A CT cubicle

  • Reference

    SM61DS20I22R06CR03_DATASHEET

  • Type

    Product Data Sheet

  • Languages

    English

  • Date

    12/03/2019

Download
  • Reference

    SM61DS20I22R06CR03_DATASHEET

  • Type

    Product Data Sheet

  • Languages

    English

  • Date

    12/03/2019

  • Version

Description:

SM6 24 DM2 IAC12,5kA 1s 24kV 12,5kA1s 630A SEPAM 200-400A CT cubicle

Files for Download

Add to my Documents

Description:

SM6 24 DM2 IAC12,5kA 1s 24kV 12,5kA1s 630A SEPAM 200-400A CT cubicle

Files for Download

My List

Store, email, and share your favorite documents.

View My Documents