Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Mechanical Systems

      Maintaining optimal temperature and humidity is key to reducing equipment failures. Find an efficient, reliable solution for your environment to ensure OPEX is managed and uptime goals are met.

    Air Economizers

    Innovative approach with multiple forms of cooling to ensure the most efficient form of cooling year round.

    Default Alternative Text

    Solution

    Benefit from right-sized cooling solutions that employ a modular design for capacity, redundancy and service flexibility. Indirect evaporative cooling and air-to-air heat exchange on the same module allow a wider range of economization opportunities than just one form of economization.

    The intelligent controls and redundant components of our air economizers maintain reliability and availability during constantly changing ambient conditions.

    Benefits

    Rely on air economizer solutions designed and tested to meet expanding requirements for data center efficiency. With multiple modes of economization, maximize energy efficiency. Reduce your operational expenses, saving up to 60% more in electrical costs than the most efficient traditional cooling approaches.

    > Reduced downtime, through resilient modular components which simplify maintenance and reduce time to repair.

    > Preserve and reduce capital investment by reducing the size of supporting infrastructure and allowing customers to maximize available space and power for IT equipment.

    > Flexibility to adapt to a wide range of buildings, applications and environments through customizable design and leading industry technologies.

    Find products and solutions

    Chillers and Heat Rejection

    Chillers offer the flexibility to support a range of row, room, indoor and outdoor heat removal applications.

    Default Alternative Text

    Solution

    Support a wide range of applications and maximize the availability of your row and room cooling products to provide a complete heat removal solution.

    Our chiller offer portfolio includes traditional air and water cooled applications, as well as free cooling which leverages external air to remove the heat.

    Benefits

    Enjoy the benefits of an advanced controls system that constantly monitors set points to guarantee your unit performs within operating limits and will signal faults before breakdowns occur. Featuring low noise impact, with large air side exchangers, controlling fan rotation, and compressor insulation and housing.

    > Modular design of mechanical and control systems

    > Responsive cooling

    > Reduces CapEx

    > Redundant components maintain availability and reliability

    > Adapts to variable environments

    Room Air Conditioners

    Cooling systems deployed at the perimeter for any data center environment, with a low cost of ownership.

    Default Alternative Text

    Solution

    Enjoy complete cooling solutions that combine cutting-edge technology with energy efficiency, environmental sustainability, and reduced total cost of ownership.

    Our solutions integrate with Tier III and IV data centers and mission-critical installations. Complete units offer flexibility in configuration and installation, and feature continuous, quiet operation.

    Benefits

    Perfect for racked and non-racked IT loads, our intelligent systems monitor the status of components and environmental parameters to ensure correct functionality during all modes of operation.

    > Flexibility: Modular and tailored solutions for any application.

    > Availability: Continuous operation to safeguard the customer’s business.

    > Energy saving: Technological excellence for efficient performance.

    • Databank - A 'Cool' Colocation Facility

      This data center colocation facility is keeping cool and becoming more efficient with data center solutions from Schneider Electric.

      Find products and solutions

      Close Coupled Air Conditioners

      Close Coupled Air Conditioners place the unit in the row of racks moving the source of cooling closer to the heat load, minimizing air mixing and providing a predictable cooling architecture.

      Default Alternative Text

      Solution

      InRow cooling designs prevent hot air recirculation, while improving cooling predictability and allowing a pay-as-you-grow environment. These products are designed to meet the diverse requirements for medium to large data centers.

      Data center operators looking to improve efficiency or deploy high density servers will benefit from the modular design of the InRow cooling products. The intelligent controls actively adjust fan speed and chilled water flow to match the IT heat load to maximize efficiency and address the dynamic demands of today's IT environments.

      Benefits

      InRow cooling solutions provide the agility, availability, manageability and serviceability required for various IT environments - all while maintaining a low Total Cost of Ownership.

      > Modular design provides scalable solutions to add cooling as demand increases

      > Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures

      > Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures

      > Real-time display of current and available cooling

      > Variable speed fans reduce energy consumption during off-peak cooling periods

      Containment and Air Distribution

      Intelligent air containment and distribution solutions that protect critical IT equipment and personnel.

      Default Alternative Text

      Solution

      Variable air streams in the data center lower availability of IT equipment. Hot and cold air containment systems maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

      Schneider Active Flow Control (AFC) communicates with the cooling system to right-size the cooling airflow to match the load of IT equipment. This demands less fan energy than conventional cooling systems. Our solutions adapt to varying rack heights, aisle widths, and rack depths to support either hot or cold aisle containment.

      Benefits

      Deploying a containment solution minimizes air mixing, increases efficiency and provides a predictable cooling architecture.

      > Modular design allows expansion as IT needs change and grow

      > Increases availability by actively responding to thermal changes

      > Flexible to support changing business requirements as IT environments / solutions are not created equal

      Find products and solutions

      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.