Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      IT Room

      Schneider Electric IT Room solutions ensure the reliable functioning of equipment supporting your critical IT load.

    Integrated IT Solutions

    To meet the rapid pace of data center construction, cloud and service provider customers need a fast, easily deployable IT room solution with predictable performance that can be dropped in place, on site.

    Default Alternative Text

    Solution

    IT Modules combine the functionality and space of a typical IT room with the benefits of a pre-engineered system and factory assembly, to ensure an efficient solution from design to operation.

    Integration of power distribution, cooling, racks, security, fire suppression and a best in-class DCIM system into a purpose-built enclosure ensures these modules are deployable within a building structure and can withstand extreme outdoor conditions.

    Benefits

    Select the best UPS to match performance with business objectives using an adaptable approach to changing needs.

    > Dynamic scalability allows pay-as-you-grow expandability with modular design

    > High efficiency at low, medium, and high load levels

    > Ultra high availability, performance, and efficiency

    > Integrated software management

    • Prefabricated by Design

      Capgemini is proof of a seamless installation of a Prefabricated Data Center solution. Check out the rapid deployment of a Prefabricated Data Center.

    • InfraStruxure Data Center Solution

      InfraStruxure™ is an integrated data center architecture that dramatically reduces time and complexity from design, installation and operation.

      Racks and enclosures

      House and secure IT equipment from network closets to server rooms to large data centers.

      Default Alternative Text

      Solution and Benefits

      Get racks and enclosures that maximize flexibility with a progressive feature set across the offer portfolio. Featuring rack enclosure systems engineered to optimize proper airflow and promote efficient cable management that allows for quick and easy access as new equipment is installed in the rack.

      > Seamless integration: Schneider Electric's power distribution, cooling and cable management products work seamlessly with IT enclosures to provide a complete solution

      > Flexible configuration: roof can be removed with simple hinges and is reversible to reposition larger cable openings for power distribution plugs and connectors

      > Rapid deployment: enclosures can be shipped with equipment already mounted inside

      > Simplified product selection: single part number for complete rack enclosures eliminates confusion and time spent compiling dozens of SKUs

      • HyperPod – The Backbone of Your Data Center

        HyperPod offers the speed and flexibility needed to support Cloud & Service Providers fast paced and ever changing data center environments. With support for any rack, its easy configuration and integrated power & cooling make it ideal for pod scale IT deployments.

        Open Compute Styled Products

        As the OCP community is growing rapidly and entering new domains of innovation, Cloud and Service Providers customers need a reliable partner to help design and enable the delivery of the most efficient server, storage and data center hardware designs for scalable computing.

        Default Alternative Text

        Solution and Benefits

        Our Open Compute styled solutions help simplify the planning, design and operation of data centers, with rack systems, PSU (power supply unit) and BBU (battery backup unit).

        > Enhanced scalability with standardized hardware for hyperscale data centers

        > Simplification of the hardware, installation and service increases speed to market

        > Reduction of hardware costs through vanity-free design

        > Increase efficiency by optimizing server and power supply design

        • How is Open Compute Affecting Today's Data Centers?

          Robert Bunger, Director of Data Center Standards and Alliances at Schneider Electric, discusses the Open Compute Project and how it is impacting data centers. He shares background on how the Open Compute Project came to fruition along with the implications and benefits for data center efficiency and optimization.

          Find products and solutions

          Rack Power Distribution

          Power distribution that delivers power to IT racks, pods, and private clouds, specifically designed to minimize IT floor footprint and implementation time.

          Default Alternative Text

          Solution and Benefits

          Global power densities are increasing and IT loads are becoming more dynamic. To keep their IT rooms running and ensure business continuity, Cloud & Service Providers need to implement a fast and simple power distribution solution that provides them with available power and sufficient receptacle outlets.


          Power distribution adapts to the needs of any size data center, fed from our leading switchgear and switchboards, and is fully managed through our StruxureWare software.

          > Agility: rack-mountable & a wide range of input and output connections

          > Low total cost of ownership: Provides a number of outlets to bring power to rack equipment

          > Simplicity with single input power source: Supply power from one branch whip to multiple pieces of equipment

          Find products and solutions

          Uninterruptible Power Supply (UPS)

          Stable, protected, and energy-efficient power is critical to the success of colocation and cloud providers. Data centers are tasked with balancing availability with business efficiency requirements, maintaining uptime, while minimizing energy, operational, and capital costs, as well as carbon emissions, to remain competitive.

          Default Alternative Text

          Solution

          IT Modules combine the functionality and space of a typical IT room with the benefits of a pre-engineered system and factory assembly, to ensure an efficient solution from design to operation.

          Integration of power distribution, cooling, racks, security, fire suppression and a best in-class DCIM system into a purpose-built enclosure ensures these modules are deployable within a building structure and can withstand extreme outdoor conditions.

          Benefits

          Select the best UPS to match performance with business objectives using an adaptable approach to changing needs.

          > Dynamic scalability allows pay-as-you-grow expandability with modular design

          > High efficiency at low, medium, and high load levels

          > Ultra high availability, performance, and efficiency

          > Integrated software management

          • Symmetra PX - Ultra Modular Power Protection

            The modular Symmetra PX, which delivers internal redundancy and quick and easy serviceability, seamlessly integrates into today's state-of-the-art data center designs.

            Find products and solutions

            Room Power Distribution

            Scalable, manageable power distribution is critical to the success of colocation and cloud providers. Data centers are tasked with balancing availability with expansion, while minimizing down time as well as operational and capital costs.

            Default Alternative Text

            Solution

            Our comprehensive power distribution portfolio allows cloud and service providers to select the best PDU to meet business objectives, with minimal footprint and an adaptable approach to changing needs.

            Integrated software management provides the power usage visibility your customers require, with monitoring of both individual circuits and the full system.

            Benefits

            Select the best PDU to match performance with business objectives using an adaptable approach to changing needs.

            > Minimized downtime caused by moves, add-ons, and changes
            > Preserve footprint for IT equipment
            > Integrated software management

            White Paper

            Default Alternative Text

            Choose your ideal power distribution architecture. Read about the benefits of five popular approaches today.

            Learn more
            Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.