Impact-Company-Logo-English Black-01-177x54
Share Price 
Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric corporate Website

TriStation TS1131

EcoStruxure™ Triconex Safety Systems


Powering engineering productivity and performance

Download brochure

Overview

TriStation™ TS1131 software empowers productivity and performance. It’s the engineering and maintenance software toolset for the EcoStruxure™ Triconex Safety Systems family of safety solutions, designed to help you throughout the safety life cycle. TriStation safety logic solver tools are easy to learn and efficient to program and test.

Features

  • Choice of IEC 61131 programming language: function block diagram, structured text or ladder diagram
  • Optional cause-and-effect matrix programming language
  • Graphical drag-and-drop programming
  • Multiple projects handled from the same environment
  • Comprehensive library of validated function blocks
  • Application validation using powerful emulation tools
  • Password protection for projects and controller access
  • Automatic recording of project history
  • Free-form entry of annotations and comments
  • Reports and documentation
  • Import/export facilities

Benefits

  • Same software licensing cost — regardless of tag size
  • No hard-lock license required
  • IEC 61131-3 compliant, TÜV-certified, including TÜV-approved functional blocks

Applications

  • Refining and petrochemicals
  • Upstream and midstream oil and gas
  • Chemicals and specialty chemicals
  • Power generation
  • Pharmaceuticals
Process Automation Learning Services
Explore our digital and in-person courses, specially designed to ensure the technical skills of your automation workforce are future-ready. Or request a custom learning solution to address your unique training needs.
Discover now opens in new Window
Tricon CX

Tricon CX

Tricon - SIL 3 safety- instrumented system

Trident - SIL 3 safety- instrumented system

Tri-GP - SIL 2 safety-instrumented system