Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Overview

      The TriLogger software suite provides exceptional ease, speed and reliability in recording, playing back and analyzing high-speed operating data from the Triconex controllers. The TriLogger suite includes:

      • TriLogger event — high-speed data collection and recording
      • TriLogger playback — offline analysis and plotting of data
      • TriLogger remote — remote viewing of real time data, and manual triggering of event recorders 

      TriLogger is ideal for applications with fast transients (example: compressor surge). The software replays up to 12 trend sets, each with up to 6 points in real time, locally (onsite) or remotely.

    • Features

      • High capacity (up to 4,000 points)
      • 7 minutes of high-resolution operating data per set
      • Real-time viewing and trending with a manual trigger
      • Configurable event triggers and times
      • Forward and reverse playback
      • Click-and-drag zooming
      • Export of data to MS Excel
      • Up to three concurrent remote connections
    • Benefits

      • Quick and accurate resolution of operational issues
      • A superior alternative to DCS historians when fast data-logging is required
    • Applications

      • Refining and petrochemicals
      • Upstream and midstream oil and gas
      • Chemicals and specialty chemicals
      • Power generation
      • Pharmaceuticals

    Contact sales and support

    From technical support to complete customer service, we care about your business and individual needs.
    Contact us
    Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.