Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

      • Enhanced Diagnostic Monitor

        EcoStruxure™ Triconex Safety Systems


        Easy diagnostics for status and health analysis of the Triconex controllers

      • Default Alternative Text
      • Download brochure Sales support
    • Overview

      Triconex enhanced diagnostic monitor (EnDM) software monitors the status and health of Triconex controllers. The controllers’ comprehensive system diagnostics are generated automatically and logged; no user code is required.

      Triconex EnDM is quick and simple to use. It provides detailed insight into:

      • System information
      • Diagnostics and health information
      • Module status, including field/power/voter health
      • System alarms
      Also, clear indicators and health classifications together with color-coding aid quick analysis, help users determine potential remedial actions.
    • Features

      • Uses NAMUR 107 NE symbols
      • Monitors controller(s) hardware
      • Displays system status, health and conditions
      • Shows extended module information and firmware versions
      • Collects system status (periodic or on-demand)
      • Monitors controller(s) program scan time
      • Monitors and allows changes to controller(s) memory allocation
      • Permits viewing project information stored in controller(s)
      • Displays communications performance and status
      • Collects, views and reports system events
    • Benefits

      • Saves valuable time in identifying system health conditions
      • Avoids costly downtime
      • Provides efficient operation
      • Minimizes the likelihood of human error
    • Applications

      • Refining and petrochemicals
      • Upstream and midstream oil and gas
      • Chemicals and specialty chemicals
      • Power generation
      • Pharmaceuticals

    Contact sales and support

    From technical support to complete customer service, we care about your business and individual needs.
    Contact us
    Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.