Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

      • Tri-GP

        EcoStruxure™ Triconex Safety Systems


        The Triconex General Purpose System is an SIL 2-certified, high-value entry point into the market-leading EcoStruxure™ Triconex Safety Systems product line and is based on industry-leading TMR technology.

      • Default Alternative Text
      • Download documents Sales support
    • Overview

      The Triconex™ General Purpose System (Tri-GP) is a continuously safe, secure and highly available Safety Instrumented System (SIS) that’s part of the world-leading Triconex family of process safety solutions. Tri-GP is certified by TÜV Rheinland for use in safety applications up to Safety Integrity Level 2 (SIL 2). It’s ideal for small to mid-size applications. Tri-GP is a superior alternative to safety PLCs, especially where high availability, high reliability and maximum flexibility are required.
    • Features

      Communications and integration

      • Online module replacement to ensure continuous operation and plant availability
      • Integration with EcoStruxure Foxboro DCS and all major distributed control systems (DCSs)
      • Comprehensive family of I/O modules
      • Peer-to-peer communications
      • Achilles Level 1 cybersecurity certification 

      Maintenance

      • Built-in diagnostics and redundancy management — transparent to user
      • Easy diagnostics for status and fault analysis
      • TÜV-certified for SIL 2 applications to international standard IEC61508:2010
      • Online module replacement to ensure continuous operation and plant availability
    • Benefits

      • Continuously safe operation without halting production
      • Low overall total cost of ownership — for increased profitability and productivity throughout an asset’s operating life
      • Compliance with international standaards
      • Maximized efficiency through simplicity of design Increased plant uptime and productivity
      • Minimized unscheduled downtime
      • Maximized reliability plus availability, performance and productivity
    • Applications

      Safety and critical control applications

      TÜV-certified for SIL 2 applications to international standard IEC61508:2010

      Suitable for use in harsh environments

      Industries 

      • Refining and petrochemicals
      • Upstream and midstream oil and gas
      • Chemicals and specialty chemicals
      • Power generation
      • Pharmaceuticals

    Contact sales and support

    From technical support to complete customer service, we care about your business and individual needs.
    Contact us
    Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.