Impact-Company-Logo-English Black-01-177x54
Share Price 
Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric corporate Website

Operator Performance HMI

EcoStruxure™ Foxboro DCS


Operators no longer need to sacrifice their panoramic views of production activities to interact with them digitally.

Overview

With high-performance EcoStruxure™ Foxboro DCS situational awareness graphics, plant operators receive efficient access to only the information that’s relevant to their workflows. The system’s human machine interface (HMI) delivers personalized, real-time decision support that’s easy on the brain — and the eyes.

Features

  • Human-centered design – helping people do their jobs better, not just navigating around a PID loop
  • Visual optimization – designs are easy on the eyes, not awash in a rainbow of color; colors are used only to flag critical metrics and progress
  • Highly interactive – displays and dashboards are easy to navigate and content refines automatically based on user input
  • Custom contextualization – screens are tailored to the decision-support needs of operators, remote technicians, managers and other users

Benefits

  • Promotes safer operation
  • Reduces human fatigue and operational error
  • Improves response quality and speed — especially in abnormal situations
  • Provides a consistent training environment
  • Improves operational integrity

Applications

  • Refining and petrochemicals
  • Upstream and midstream oil and gas
  • Chemicals and specialty chemicals
  • Power generation
  • Metals, mining and minerals
  • Food and beverage
  • Life sciences and pharmaceuticals
Process Automation Learning Services
Explore our digital and in-person courses, specially designed to ensure the technical skills of your automation workforce are future-ready. Or request a custom learning solution to address your unique training needs.
Discover now opens in new Window