Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

      • Alarm management and shelving

        EcoStruxure™ Foxboro DCS


        Reduce the number of nuisance alarms that may interfere with normal plant operation

      • Technician in hard hat monitoring computer screens in control room, facility management software.
      • Download brochure Sales support
    • Overview:

      By temporarily suppressing or “shelving” selected less critical alarms, process alarm management and shelving software reduces nuisance with ease and efficiency. EcoStruxure™ Foxboro DCS Alarm Shelving Utility (ASU) tool goes beyond EEMUA guidelines to provide the most comprehensive shelving solution available.
    • Features

      Performance flexibility for operators

      - Select which alarm parameters (HMA, LMA, HHA, BAD etc.) to shelve and for how long
      - Set entire INHIB parameter blocks at once
      - Manage from application workstations
      - Get easy configuration of dual or triple redundancy
    • Benefits

      • Reduce nuisance alarms by up to 50%
      • Improve production throughput by 5%
      • Minimize operator fatigue
      • Improve operator situational awareness
    • Applications

      • Refining and petrochemicals
      • Upstream and midstream oil and gas
      • Chemicals and specialty chemicals
      • Power generation
      • Metals, mining and minerals
      • Water and wastewater
      • Food and beverage
      • Life sciences and pharmaceuticals
    Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.