Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

      • Intrinsically safe I/O

        EcoStruxure™ Foxboro DCS


        Schneider Electric’s intrinsically safe I/O subsystem provides integration between Pepperl and Fuchs modular, intrinsically safe remote input/output (I/O) systems and EcoStruxure™ Foxboro DCS.

      • Default Alternative Text
      • Download documents Sales support
    • Overview

      With built-in barriers and field connections, these integrated modules are the lowest-cost, smallest-footprint and easiest-to-maintain solution for mounting I/O modules in hazardous locations. Tight integration provides a transparent interface from which you can set up, configure and maintain intrinsic safety using standard Foxboro tools.
    • Features

      • Intrinsically safe — certified to support Zone 2, Div. 2 or Zone 22 (LB-style) environments, or Zone 1 or Zone 21 (FB-style) environments
      • Hot-swappable without a hot work permit
      • Built-in redundancy for communication modules, power supplies and bus interfaces
      • Full systems diagnostics and HART® communication to further enhance performance and availability
    • Benefits

      • Easier and safer maintenance
      • Increased engineering efficiency
      • Lower system cost
      • Higher availability
      • Flexible connection with any vendor’s HART field devices
    • Applications

    Contact sales and support

    From technical support to complete customer service, we care about your business and individual needs.
    Contact us
    Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.