Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

      • Control Network

        EcoStruxure™ Foxboro DCS


        Schneider Electric control network leverages advanced commercial communications technologies in robust industrial configurations, providing high performance, high availability as well as self-healing network performance.

      • Default Alternative Text
      • Download documents Sales support
    • Overview

      Foxboro Control Network is scalable from one station connection to many thousands, at data speeds up to 1Gb. This advanced network supplies the performance necessary for existing and future expansion needs — without abandoning existing system or applications.
    • Features

      • Standard fiber optic and switch technology (no proprietary cell busses, packaging, networks, etc.)
      • Easy adoption of newer network technologies (including wireless) as they become industry-ready
      • Faster throughput — communication speeds to 1 Gb per second, for rapid response to faults
      • Availability from top to bottom — fully redundant control and field communications with no single point of failure
      • Self-healing design to recover from multiple faults by automatically selecting alternate communication paths
      • Flexible scalability — from one to thousands of station connections
      • Patented, smart point-to-point data routing so multiple communications can run simultaneously
      • Address translation station (ATS) — to integrate existing Nodebus-based systems into EcoStruxure Foxboro DCS for seamless information sharing
      • High speed plus efficient utilization of available bandwidth to ensure future-proof performance
    • Benefits

      • Increase performance and capacity of process automation system
      • Maximize security and reliability
      • Ensure constant availability
      • Accommodate future expansion
    • Applications

      • Hydrocarbon processing
      • Chemical and specialty chemicals
      • Upstream oil and gas
      • Power generation
      • Metals and mining
      • Water and wastewater
      • Pharmaceutical and life sciences

    Contact sales and support

    From technical support to complete customer service, we care about your business and individual needs.
    Contact us
    Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.