Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

      • Workstations & Servers

        EcoStruxure™ Foxboro DCS


        Pre-configured on secure, state-of-the-art, multi-purpose workstations and servers.

      • Default Alternative Text
      • Download documents Sales support
    • Overview

      All EcoStruxure Foxboro DCS technology is available pre-configured on secure, state-of-the-art, multi-purpose workstations and servers. These versatile, robust systems provide a platform for human/machine interfaces (HMIs), data acquisition tools, historians, engineering/configuration functions and applications. All support annunciator keyboards, up to four monitors, and touch screens, and comply with relevant cybersecurity standards.

      Our proven, continuously current product design strategy facilitates upgrades to the latest technology. And as part of our unique Advantage Upgrade program, it contributes to lower costs for the total workstation life cycle.
    • Features:

      Challenging environments

      Redundant fiber Ethernet connections to the plant control network for high-availability communications in electrically harsh environments

      Mounting options

      - General-purpose tower or rack mount
      - Enclosure or operator console packaging
    • Benefits

      • Flexible hardware options to match your specific space and application needs
      • Increased uptime with cybersecure protection and redundancy
      • Lower total life cycle costs with protected investments and clear upgrade paths Ensured maximum hardware/software compatibility
    • Applications

      • Hydrocarbon processing
      • Chemical and specialty chemicals
      • Upstream oil and gas
      • Power generation
      • Metals and mining
      • Water and wastewater
      • Pharmaceutical and life sciences

    Contact sales and support

    From technical support to complete customer service, we care about your business and individual needs.
    Contact us
    Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.