Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

      • Industrialized Workstations & Servers

        EcoStruxure™ Foxboro DCS


        The Model M92 workstation and Model M90 server from our Magelis iPC line offer industrialized, powerful, secure workstation options to help ensure the operational integrity of your plant.

      • Default Alternative Text
      • Download documents Sales support
    • Features

      - The Model M92 workstations can be used with EcoStruxure™ Foxboro DCS or provide a platform for Foxboro, third-party and user-written applications. These multi-purpose workstations run the Windows 7 64-bit operating system. They support execution of system applications, data communications for a broad range of applications, file serving capabilities and display of graphics and text.

      - The Model M90 is a multi-purpose server running the Windows Server 2008 R2 operating system. It supports EcoStruxure Foxboro DCS hosting, data acquisition and processing related to a broad range of applications and file serving capabilities, plus graphics and text display.
    • Benefits

      • Support for harsher environments
      • Increased physical security
      • Savings in space and costs
      • Longer service life
      • Reduced maintenance
    • Applications

      • Refining and petrochemicals
      • Upstream and midstream oil and gas
      • Chemicals and specialty chemicals
      • Power generation
      • Water and wastewater
      • Food and beverage
      • Life sciences and pharmaceuticals

    Contact sales and support

    From technical support to complete customer service, we care about your business and individual needs.
    Contact us
    Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.