Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Building Automation & Control Systems

      Building automation begins with our innovative building management, power management systems and small building control products which enable intelligent buildings that inspire occupant productivity and deliver optimal energy and operational efficiency.

    • Superior Building Automation EcoStruxure™ Building – Innovation At Every Level

      Schneider Electric is proud to again be ranked number 1 in the Navigant Research Leaderboard Report: Building Energy Management Systems.

      Default Alternative Text

      Building Facts

      • Blue smart city icon 42% of the world's energy is used in buildings.
      • Default Alternative Text 50% of energy used in buildings is wasted because of inefficient building management systems.
      • Blue tools icon In developed economies, at least half of the buildings expected to be in use in 2050 have already been built.
      • Default Alternative Text Only 25% of building costs are associated with capital expenses, while 75% of costs are used to operate a building over its life cycle.
      • Blue EcoXpert icon Only 20% of facility managers use 80% of the available capabilities in their building management systems.
      • Default Alternative Text 30% of energy used in buildings is waste.
      • Case Studies The Edge

        Schneider Electric provides building automation to help make The Edge the world’s most sustainable office building.

        • SmartStruxure Solution Smart energy management and building automation for any size building.
        • Critical power needs? Maximize and optimize your critical power needs.
        Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.