Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

Automate lighting of access to your home

Challenges
  • To ensure that exterior light automatically turns on when somebody comes in but only when it’s dark.
  • It’s a matter of energy savings without compromising on comfort or safety.
Value Proposition
  • Up to 50% energy saving by automatically extinguishing lighting when it is not necessary.
  • Automation avoids relying on uncertain human action and secures savings while providing increased comfort and safety.
Main Characteristics
  • The CDM 180 movement detector allows detection within a 12 m by 6 m range 180°:

    It ensures automatic lighting of access points according to a preset brightness threshold
    The brightness threshold is adjustable between 1000 lux (tripping in broad daylight) and 2 lux (tripping in darkness)
    The time delay keeps lighting switched on during a preset time after the last movement detection
    The time delay is adjustable between 5 seconds and 12 minutes.
  • An optional Sw switch can be associated. It allows ON override of lighting if required.
  • Control of single-phase loads without relays up to a power of 1 kW.
Differentiation Factors
  • A 180° movement detector installed at compulsory passing places ensures automatic control of lighting in the presence of a person or of any other motion and according to brightness level.
Architecture
Architecture

View Larger Image

To know more
Contact an Expert
Contact an Expert
Architecture
Architecture