Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

Small and Medium Data Centre Environment

Challenges
  • Match IT capabilities with business needs
  • Improve Efficiency of an Existing Data Center
  • Add High Density Racks in a Low Density Data Center
  • Add Power and Cooling for Additional IT Equipment
  • Get Started Building a New Data Center
  • Integrate a Complete Data Center Facility Monitoring System
  • Implement a Data Center Consolidation / Virtualization Project
Solutions
  • Data Center Physical infrastructure up to 1 MW capacity
  • One company to call for the planning, design, build, remote management, maintenance and upgrade for the entire data center
  • Availability you prefer with efficiency, density, and scalability to enable your business

Value Proposition
  • 30% reduction in data center power consumption compared to traditional designs
  • Traditional PUE of 1.75 reduced to 1.22 or better
    Accomplished with row cooling, hi-E power system, VFD drives and rightsizing 
  • Sustained power densities of over 20kW per rack with no loss of efficiency 
  • 50% or more reductions in IT-floor plumbing and wiring work 
  • Ability to create pods of high density and/or high redundancy 
  • Simplified data center layout and planning process 
  • Ability to manage capacity of cooling, power and rack space down to the rack level
Differentiation Factors
  • Simple, stand-alone or fully integrated solutions to turn any room into a reliable, available, business-wise and future driven data center
  • Standardized or customized solutions & services for new build or to extend the life of an existing data center
  • Design and trade off tools to simplify and optimize the data centers physical infrastructure
  • Complete Data Center Infrastructure Management (DCIM) - open, cross domain and vendor neutral interoperability enabling your data center to be business-wise and future-driven
  • Thought leadership that steer the data center industry
Architecture
Architecture

View Larger Image

Products & Systems
Global Supervision
  • InfraStruxure Central~Capacity Manager~Change Manager~Energy Efficiency Manager
To know more
Contact an Expert
Contact an Expert
See related references
  • New Zealand - Net24 30% energy savings 95% power availability
  • Australia - Novell 99.9% power availability Overall power reduction of 40%
  • Australia - Port of Brisbane 95% power availability
  • New Zealand - New Zealand Defence Force 95% power availability
  • Australia - The City of Yarra 95% power availability
  • Australia - City of Boroondara 30% energy savings 99.9% power availability
  • Australia - ECN Internet 30% energy savings 99.9 power availability
  • Australia - Sunraysia Institute of TAFE 30 N+1 Redundancy
Architecture
Architecture