Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

EcoStruxure - Integrated solution for Wind farm connection to the grid

Challenges
  • Energy independence for countries with no natural energy resource
  • Renewable Energy: less impact on environment
  • Global trend to green energies: 20% of electricity must come from renewables in Europe in 2020
  • Optimize wind farm capital expenditure and operation cost
Solutions
Complete EcoStruxure solution integrating electrical distribution, supervision and grid connection for Wind Farms
Value Proposition
Operation and capital costs:
  • 20% shorter ROI time
  • Maximise power generated with smallest investments
  • 10% faster on-site maintenance operation
  • 15% maintenance cost reduction
  • 15% lower cost per produced Kwh

 Quality of service and network reliability:
  • Reach 97% wind farm availability
  • Meet 100% of power quality standards
  • Reduce outage time by 20%
Differentiation Factors
  • High reliability
  • Complete Electrical Distribution
  • Low maintenance solutions
Architecture
Architecture

View Larger Image

Products & Systems
Global Supervision
  • Power SCADA~ION Entreprise~Kerwin SCADA~ION EEM~Vijeo Citect SCADA~Clear SCADA~Pelco video solutions
To know more
Contact an Expert
Contact an Expert
See related references
  • France - Eneryo 10.5 MKWh/year equivalent to the annual consumption of 4 650 people 20 years Operation & Maintenance Contract The solar farm will avoid 1400 tonnes of CO2 emissions into the atmosphere every year-100 % renewable energy
Architecture
Architecture