Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

Small hydro power plant generation (< 30MW)

Challenges
  • Renewable energy: less impact on environment than large hydro plant
  • Very flexible source of energy: used when needed
  • Available in some remote areas
  • Better use of the river potential
  • No heavy investment
Value Proposition
  • Enhance installation reliability and optimise power production
- Reliability multiplied by 2 thanks to type tested architecture
- Power production increased by 30%
- Energy efficiency doubled

  • Reduce Operation and capital costs
- Investment cost reduced by 20%
- Non-productive time divided by 2 optimising power output
- Maintenance cost 30% lower
Differentiation Factors
  • Cost efficient solution
  • Fast project development
  • Low maintenance
Architecture
Architecture

View Larger Image

Products & Systems
Global Supervision
  • Power SCADA~Vijeo Citect SCADA~Vijeo Designer
To know more
Contact an Expert
Contact an Expert
See related references
  • Romania - Hidroelectrica 100% automated power plant 100% renewable energy 30% increased energy production
Architecture
Architecture