Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

Integrate security and video management with process Scada

Challenges
Ensure water network security and access control and improve process management with security and video information
Solutions
Schneider Electric integrates live video views from Pelco IP cameras with VijeoCitect Scada screens, with ability to control camera movements and provide context sensitive controls
Value Proposition
Applications
water treatment plants or water distribution network infrastructure

Customer benefits
  • Up to 5% higher process availability
    Combining video and process data within a single system allows a better remote diagnosis and faster decisions following abnormal events.
  • Up to 5% operation cost reduction and carbon footprint reduction
    Optimisation of travels to sites : reduced unnecessary trips and better information of operating staff
  • Improved plant and staff security
    Better assessment of remote situations and identification of presence or attempts to get access to the site or zone
Main Characteristics
  • Integration of live video from Pelco IP cameras within Vijeo Citect SCADA screens, with ability to use camera controls as PTZ (pan, tilt, zoom), preset positions and patterns.
  • Ability to perform context sensitive controls from SCADA screens like opening camera view on event, sending camera to preset position, access to right camera view from alarm list.

 
  • Real-Time video transmitted over high speed IP/Ethernet, via copper, FO, radio

 
  • Technology based on Web services provided by Pelco devices
  • Integration via Pelco Video Streamer ActiveX Controls, with configurable bandwidth usage for slow network connections
  • Pelco IP camera supported : Sarix MP, Sarix MP Dome, Spectra Mini IP, Spectra IV IP

 
Differentiation Factors
  • Flexible: start small and enrich gradually
  • Easy to implement: pre-tested solution
  • Complete solution: Scada and video components from a single vendor
Architecture
Architecture

View Larger Image

Products & Systems
Global Supervision
  • Vijeo Citect SCADA
To know more
Contact an Expert
Contact an Expert
Architecture
Architecture