You are here:Home
> Solutions
> Guest Room Management System
Guest Room Management System
Challenges
Improve the bottom line, increase profitability Enhance guest comfort and the guest experience Install a solution that is simple, user-friendly, and innovative Ensure flexibility and scalability for upgrading
Solutions
Installed in the guest room, the Room Logic Gateway solution customises lighting and room control to your specifications. Achieve more than 10% energy savings in each guest room - see the difference in your electrical bill. Enhance the guest experience through greater comfort and ease-of-use. This cost effective solution is also flexible for future upgrades.
Value Proposition
Energy savings - By lowering room temperature by just one degree, you can save 3% off of your HVAC system's energy consumption - Achieve additional savings through smart lighting and blind management
Guest delight - Install a convenient central point of control such as the bedside - Provide one-touch access to selected lighting scenarios (scene control) - Eliminate the need to turn off each light when leaving the room or going to sleep
Simple and cost effective - A guest room management system ensuring maximum user-friendliness and cost effectiveness
Flexible - Thanks to the flexibility of the bus system, the installation can be easily upgraded with new functions during future hotel renovations or with future technology
Main Characteristics
Advanced lighting control • Simple management of multiple lighting sources • Light dimming capabilities • Capability to define scenes to simplify the guest experience
Simple management of courtesy panel • RJ45 connection to the courtesy panel in the guest room and in the corridor for a simple implementation • Advanced functions to increase guest comfort such as the doorbell is deactivated when a guest presses "Do-Not-Disturb"
Simple programming • Revolutionary Graphical User Interface (GUI) software allows on-site programming from PC to RLG • Enable guest room control configuration via GUI Software
Fast implementation & maintenance • High processing speed to allow advance applications • Central configuration to reduce time to implement and modify
Seamless integration • Open Modbus protocol to work with other automation system • Additional UART and I/O Ports that can handle more systems integration and points connection