By 1998, CLCJAWA felt limited by its original SCADA system. The hardware of the UNIX-based proprietary system was obsolete and not upgradeable. In addition, the agency was using the system to its highest capacity, updating 6,000 data points every 10 seconds and storing up to 18 months of data. The agency even had to delete functions to prevent lock-ups. The SCADA software had information databases that were not easily imported into other applications, difficult historical database retrieval and limited options for report generation.
The CLCJAWA wanted to move to a PC-based SCADA structure to make expanding and upgrading simpler. The agency chose
CitectSCADA software from Citect, a brand of Schneider Electric, and installed it on PCs. The software met the agency’s data storage, redundancy and speed requirements, while providing easy integration of historical and real-time data into spreadsheets, report generators and more. Furthermore, the agency liked that the system could integrate power monitoring data to provide energy-use reports, runtimes, number of starts, etc.
The system has a total of 8,000 tags of its 15,000 tag licenses in use, allowing the plant to almost double in size before requiring a SCADA upgrade. The system consists of two redundant input/output (I/O) servers to handle the critical I/O and another I/O server to handle noncritical I/O. It has 10 view licenses and two manager nodes that float as needed. The 8,000 points of data are scanned at a rate of 6,000 points every 10 seconds and enter the system through a variety of means.
As CLCJAWA began the process of upgrading its SCADA system, it decided to also address challenges with the PLC portion of its control system. The agency decided to replace the existing PLCs with 23
Modicon Quantum processors while maintaining the same I/O. In some locations, a
hot standby system was implemented. The new PLCs utilize IEC 61131-3 programming standards and communicate to the SCADA system via a
Modbus Plus communication network. They are able to handle the communication speed required by the facility, providing a more detailed view into daily plant operations. The Quantum PLCs also can be directly interfaced to the existing I/O racks, reducing costs and providing a clear path for future migration.
More than 300 lines of ladder logic in one PLC were replaced with six derived function blocks that ran an entire feed system. Utilizing structured tag names allowed the balance of the five feed system’s to be programmed in less than an hour by copying and pasting and then utilizing search and replace functions. CLCJAWA also replaced its limited logic and memory RTUs with compact Modicon Momentum PLCs.