Merck
(United States)
Customer Profile
Merck & Co., Inc., is an industry leader in research-driven pharmaceutical products and services. Their corporate headquarters is located in Whitehouse Station, New Jersey. This striking hexagon-shaped facility, constructed in 1990, on a 530-acre site, encompasses close to 900,000 square feet (83,613 m2) of office facilities, a 700,000 square feet (65,032 m2) underground parking garage, a child care facility, and a dedicated central utility plant.
Customer objectives
- Power monitoring
- Fire safety
- Lighting control
- Fuel oil monitoring
- Data Center monitoring
Customer benefits
Merck benefitted significantly from the reliability and superior performance of Andover Continuum.
Customer testimonies(Verbatim)
"What impresses us foremost about Andover Continuum is its well-designed, flexible yet powerful user interface and front-end software. Schneider Electric's high technology approach provides us with the best of what's out there. And the company continues to respond to our needs."
Sabi Bivas
Merck's Senior Systems Associate
Implementation Methodology
ditioners, power distribution units, uninterruptible power supplies, substations, automatic transfer switches, and two diesel generators capable of supporting a 3.5MW load.
Duration
Construction began in 1990 and completed in 1991.
Schneider Electric differentiating values VS competitors
Schneider Electric had the capability, expertise, and established relationship with Merck to be able to meet their requirements with a customized solution.
Solution overview
Number of Buildings: 3
Total Area: 2 million sq. ft. (186,000 m2)
Building Management System Installation: Andover Continuum
Network: Fiber optic based, dedicated Ethernet LAN (TCP/IP protocol) with wireless Ethernet LAN extension (HVAC) and stand-alone security network infrastructure (TCP/IP protocol)
Number of Controlled Doors: 160+
Number of Cardholders: 6,000
Total System Points: 18,000 (HVAC) and 1,200 (Security)
Products & Systems
Global Supervision
- Power SCADA~InfraStruxure Central~Continuum BMS~Continuum Security~Pelco video solutions