This image can't be displayed


Modular circuit-breakers up to 63A -  C60 -  Miniature circuit breaker

Merlin Gerin

Miniature circuit-breakers up to 63A

 

Overview

 
  • Nominal current: 1 to 63A
  • Large choice of breaking capacities and tripping curves: B,C,D...
  • Compliance with standards: IEC EN 60898 or IEC 60947-2 depending on the version, certified by national official authorities
  • Suitable for isolation in accordance with industrial standards: IEC 60947
  • Operating voltage: up to 440 Vac, insulation voltage: 500V
  • Optional add-on earth leakage modules: C60 Vigi
  • Optional auxiliaries: indication of state and tripping, shunt trip, undervoltage trip, overvoltage trip

2 poles MCB


3 poles MCB


4 poles MCB

Quality without boundaries

The C60 circuit-breaker is recognised in over 100 countries for its quality and the breadth of its range, making it an indispensable component for developing low voltage installations with complete peace of mind.

  • Protection of electrical circuits in all industrial and tertiary buildings.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Tech publications
    • CAD Drawings
    • Environment
  • Support
    • Contact Us