This image can't be displayed


Soft starters for heavy duty industry & pump from 4 to 1200 kW -  Altistart 48 -  ATS 48

Telemecanique

Soft start-soft stop units for 3-phase asynchronous motors from 4 to 1200 kW

 

Overview

 
Soft Start Altistart 48
230... 415 V / 208... 690 V - 50/60 Hz
  • Starting and stopping of the machine by the Altistart 48 torque control system (TCS patent: Torque Control System)
  • Thermal protection of the motor
  • Protection of the machine: underload and overload with adjustable threshold and times, locked rotor, rotation direction control
  • Factory set for immediate start-up
  • Simplified customisation of settings using built-in display or the PowerSuite software
  • Through connection
  • Control of starter bypass contactor to prevent heat dissipation
  • Dual configuration (2 motors)
  • Numerous configurable inputs/outputs
  • Cascaded starting and deceleration of a number of motors
  • Modbus Integrated, FIPIO, Profibus DP, DeviceNet, Ethernet

PowerSuite configuration software workshop

Taming energy

Altistart 48 offers you the benefits of its patented Torque Control System (TCS). Ready for immediate start-up, with simplified wiring and extended communication functions, it can be integrated at the heart of your applications in complete simplicity.

  • Pumps
  • Fans and high inertia machines
  • Compressors
  • Conveyors
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
    • Discovery
  • Downloads
    • Brochures
    • Essentials
    • Catalog Pages
    • Tech. Publications
    • Certificates
    • Resolutions
    • Software/Firmware
    • CAO files 2D
  • Additional Link
    • Register your software
  • Support
    • Contact Us