With the new Premium processors in the Unity range, there is no need to worry about restrictions…
- 5 IEC languages as standard: LD, ST, FBD, SFC, IL.
- High performance CPUs with 37 ns per instruction and up to 7 Mb of programme
- High-level multitasking system
- A compact system (very high density modules) particularly at ease in extended architectures (distribution of 16 racks in real time without repeater)
- An extensive catalogue of application-specific modules (safety, reflex processing, counter, position control, motion, weighing, data storage)
- New High End processors
- All Ethernet TCP/IP Transparent Ready services: IO scanning, Global Data, Web server, e-mail messaging, direct access to databases, TCP Open, Network Time Protocol, etc.
- Numerous built-in ports: USB port, Ethernet TCP/IP port with Web server, CANopen or FIP master port, Modbus serial port
- The widest connectivity offer on the market:AS-Interface, Modbus Plus, INTERBUS or PROFIBUS DP