This image can't be displayed


Advanced Touchscreen Panels with Keyboard -  Magelis XBT GK

Telemecanique

Advanced panel keyboard

 

Overview

 
Ultra-flexible user interface
  • Touch screen and keypad keys configurable simultaneously or separately.
  • Function keys customisable with labels (Fi keys) or associated screen pictograms (Ri keys).

Ingenious
  • Industrial pointer to execute precise commands on-screen.
  • Alphanumeric keypad using mobile phone keypad principle.
  • 3-colour LEDs associated with function keys to signal command status.
  • Improved key sensitivity for visual machine control.

Communication capacity
  • Serial ports, USB ports, Fast Ethernet ports.
  • Audio output.
  • Compact flash card.

Customisable keys


Easy operation, even with gloves

Dedicated to severe environments

Magelis XBT GK graphic terminals share their technical characteristics with Magelis XBT GTs. Ultra-flexible, they can be configured and controlled to precisely match your requirements. Particularly designed to operate in severe environments, they offer the reassurance of  optimum control on keypad as well as touch screen! Easily programmable using Vijeo Designer software, Magelis XBT GK faithfully reproduces your dialogue in all circumstances.

  • Complex machines, severe environment, machine safety.
  • Metal industries.
  • Mining.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Brochures
    • Essentials
    • Catalogs
    • Catalog Pages
    • Tech. Publications
    • Certificates
    • Resolutions
  • Additional Link
    • Register your software
  • Support
    • Contact Us