This image can't be displayed


Modules for infrastructures -  W@de RTU -  W@de RTU serie W

Telemecanique

Remote management

 

Overview

 
The W@de RTU range

The remote management modules of the W@de range, W series – W315, W320E and W325 – are designed for typical remote management applications in water systems or general infrastructure. They can be used alone or associated with any Schneider Electric PLC or industrial controller: Modicon Quantum, Modicon Premium, Modicon M340, Twido, Zelio, Altivar,...     
                                                 
These units enable :

  • continuous measurement, saving, processing and archiving of process data
  • communication within sites and to a supervisor using the protocols Modbus/Modbus TCP, IEC870-5-101/104, DNP3/DNP3-IP
  • alarm notification to operating personnel
  • programming of automation systems (W325)
  • remote operation and configuration
TSXHEW325 : All in one product
TSXHEW325 : All in one product

TSXHEW315 – The modular
TSXHEW315 – The modular

TSXHEW320E : 2 remote communication ports
TSXHEW320E : 2 remote communication ports

More flexibility for a safe monitoring

The W@de RTU range, W series, makes communicating with your remote equipment simple.

  • Optimize your operating and maintenance costs by interrogating your remote sites without the need for travel.
  • Monitor your consumption using data archiving.
  • Be alerted immediately to any faults through alarm notification.
  • Control your equipment with embedded controllers.
  • Remote management of pumping stations
  • Remote management of water treatment stations
  • Remote management of infrastructure: wind turbines, etc.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Brochures
    • Catalogs
    • Catalog Pages
    • Tech. Publications
    • Resolutions
    • Software/Firmware
  • Additional Link
    • Register your software
  • Support
    • Contact Us